We have engineered our products to provide the best attitude and navigation performance in even the most challenging conditions. That means you can focus on your objectives with absolute confidence in your navigation system. Our focus on engineering our
products to have the best SWaP-C characteristics means fewer tradeoffs to budget, performance or goals.
Explore our products below and discover how they can help you achieve your goals.
The VN-100 is a miniature, high-performance Inertial Measurement Unit (IMU) and Attitude Heading Reference System (AHRS). Combining 3-axis accelerometers, gyros, and magnetometers, a barometric pressure sensor and a 32-bit processor, the VN-100 provides high-rate, calibrated IMU data and a real-time 3D attitude solution that is continuous over the complete 360 degrees of motion.
Learn MoreThe VN-110 is a Tactical Grade Inertial Measurement Unit (IMU) and Attitude Heading Reference System (AHRS). The VN-110 incorporates the latest MEMS sensor technology, combining a 3-axis accelerometer, a 3-axis gyroscope and a 3-axis magnetometer into a compact and rugged package. Along with providing calibrated sensor measurements, the VN-110 also computes and outputs a real-time 3D orientation solution that is continuous over the complete 360 degrees of motion
Learn MoreThe VN-200 is a miniature, high performance GNSS-Aided Inertial Navigation System (GNSS/INS) that combines 3-axis gyros, accelerometers and magnetometers, a high-sensitivity GNSS receiver, and advanced Kalman filtering algorithms to provide optimal estimates of position, velocity, and attitude.
Learn MoreThe VN-210 is a tactical-grade, high-performance GNSS-Aided Inertial Navigation System (GNSS/INS) incorporating the latest inertial sensor and GNSS technology. The VN-210 combines a 3-axis accelerometer, a 3-axis gyro, a 3-axis magnetometer, a Multi-band GNSS receiver into a compact embedded module or ruggedized packaging option to deliver a high-accuracy position, velocity and attitude solution.
Learn MoreThe VN-300 is a miniature, high-performance Dual Antenna GNSS-Aided Inertial Navigation System that combines MEMS inertial sensors, two high-sensitivity GNSS receivers, and advanced Kalman filtering algorithms to provide optimal estimates of position, velocity, and orientation. By utilizing two separate GNSS receivers and antennas, the VN-300 enables accurate heading measurements without reliance on vehicle dynamics or magnetic sensors, providing unmatched performance under both static and dynamic conditions.
Learn MoreThe VN-310 is a tactical-grade, high-performance Dual Antenna GNSS-Aided Inertial Navigation System (Dual GNSS/INS). Incorporating the latest inertial sensor and GNSS technology, the VN-310 combines 3-axis accelerometers, 3-axis gyros, 3-axis magnetometers and two Multi-band L1/L2/E5b GNSS receivers into a compact embedded module or ruggedized packaging option to deliver a high-accuracy position, velocity and attitude solution under both static and dynamic conditions.
Learn MoreWe're explorers at heart, continually pushing the limits of possible to support out-of-this-world applications and customers. Do you share the desire to discover and define new limits? Learn more about working at VectorNav.