Gimballed systems are one of the most common payloads on everything from UAVs to marine vessels, enabling pointing of that payload independent of the vehicle attitude. That independent motion also allows for stabilization, decoupling the high-frequency motion and vibrations of the platform or vehicle from those of the payload. For military, law enforcement, search and rescue and humanitarian disaster response, real-time intelligence, surveillance and reconnaissance (ISR) information is critical to operations, aircraft can be fitted with a sophisticated sensor suite consisting of Electro Optical (EO) and InfraRed (IR) instruments, or other spectral imaging sensors on a stabilized platform to capture aerial imagery data over a broad area.
Most systems utilize two-axis gimbals to provide full pointing control. Two-axis gimbals are sometimes referred to as az-el stages or pan-tilt units, which can broadly be broken down into three distinct components.
The camera, antenna, or other payload are mounted to the inner axis.
IMU
Angular Rate
ATTITUDE
Yaw, Pitch, Roll
NAVIGATION
Position, Velocity
GNSS / INS
Dual GNSS / INS
We're explorers at heart, continually pushing the limits of possible to support out-of-this-world applications and customers. Do you share the desire to discover and define new limits? Learn more about working at VectorNav.