• by {{ facet.Name }}

    • ({{ filter.FacetValueHits }})

VN-200 SMD GNSS/INS

$2,700.00

Description

The VN-200 SMD (Surface-Mount Device) is a miniature high-performance GNSS-Aided Inertial Navigation System that combines MEMS inertial sensors, a high-sensitivity GNSS receiver, and advanced Kalman filtering algorithms to provide optimal estimates of position, velocity, and orientation for industrial applications.

  • Fully calibrated surface mount sensor
  • Full temperature compensation (-40°C to 85 °C)
  • Onboard 72 channel L1 GNSS receiver
  • Advanced Vector Processing Engine (VPE) firmware
  • Downloadable support software
  • Optional breakout-board
1-2 Business Days
Quantity:

WORK AT VECTORNAV

We're explorers at heart, continually pushing the limits of possible to support out-of-this-world applications and customers. Do you share the desire to discover and define new limits? Learn more about working at VectorNav.