• by {{ facet.Name }}

    • ({{ filter.FacetValueHits }})

VN-300 SMD Dual GNSS/INS

$3,400.00

Description

The VN-300 SMD (Surface-Mount Device) is a miniature high-performance dual antenna GNSS-Aided Inertial Navigation System that combines MEMS inertial sensors, two high-sensitivity GNSS receivers, and advanced Kalman filtering algorithms to provide optimal estimates of position, velocity, and attitude under both static and dynamic conditions.

  • Fully calibrated surface mount sensor
  • ​Full temperature compensation (-40°C to 85 °C)
  • Two onboard 72 channel L1 GNSS receivers
  • Advanced Vector Processing Engine (VPE) firmware
  • Downloadable support software
  • Optional breakout-board
  • Calibrated across the full thermal operating range of the sensor (-40°C to 85 °C)
1-2 Business Days
Quantity:

WORK AT VECTORNAV

We're explorers at heart, continually pushing the limits of possible to support out-of-this-world applications and customers. Do you share the desire to discover and define new limits? Learn more about working at VectorNav.