• by {{ facet.Name }}

    • ({{ filter.FacetValueHits }})

VN-300 SMD Development Kit

$5,375.00

Description

The VN-300 SMD (Surface-Mount Device) is a miniature high-performance GNSS-Aided Inertial Navigation System that combines MEMS inertial sensors, a high-sensitivity GNSS receiver, and advanced Kalman filtering algorithms to provide optimal estimates of position, velocity, and orientation for industrial applications.

  • Development Board with Pre-Installed VN-300-SMD
  • Board Size: 76 x 76 x 14 mm (3 x 3 x 0.55 in)
  • Onboard USB -> Serial Converter
  • Onboard TTL -> RS-232 Converter
  • 30-pin 0.1” Header
  • Qty 2: 5 m (16.4 ft) TW2712 Magnetic Mount GNSS Antennas
  • Qty 2: U.fl to U.fl Cables
  • Qty 2: Micro USB to USB Cables (2 meter & 3 meter)
  • 1.8 m (6 ft) DB-9 Serial Cable
  • Qty 2: Coin Cell Batteries
  • DIP Stick
  • User Manual, Quick Start Guide & Documentation
  • Carrying Case
1-2 Business Days
Quantity:

WORK AT VECTORNAV

We're explorers at heart, continually pushing the limits of possible to support out-of-this-world applications and customers. Do you share the desire to discover and define new limits? Learn more about working at VectorNav.