-
RESOURCE

VN-310 DUAL INS/GNSS

Tactical-Grade GNSS/INS with Integrated GNSS-Compass

VN-310

The VN-310 is a tactical-grade, high-performance Dual Antenna GNSS-Aided Inertial Navigation System. Incorporating the latest inertial sensor and GNSS technology, the VN-310 combines 3-axis accelerometers, 3-axis gyros, 3-axis magnetometers and two 72 Channel GNSS receivers into a compact embedded module or ruggedized packaging option to deliver a high-accuracy position, velocity and attitude solution under both static and dynamic conditions.

The VN-310 is available in two packaging options: a precision milled, anodized aluminum enclosure (VN-310) and a miniature, board-mount option (VN-310E). Certified to MIL-STD and DO-160G standards, the VN-310 is suitable for the most demanding military and aerospace applications. For SWaP-C constrained applications, the ultra compact VN-310E option delivers unprecedented size and weight advantages while still delivering tactical-grade inertial navigation performance.

Each individual VN-310 and VN-310E sensor undergoes a robust calibration and acceptance testing process at VectorNav's AS9100 certified manufacturing facility.

VectorNav regularly conducts comprehensive testing on all products to verify continued conformance to all performance specifications.

 

901 KB

WORK AT VECTORNAV

We're explorers at heart, continually pushing the limits of possible to support out-of-this-world applications and customers. Do you share the desire to discover and define new limits? Learn more about working at VectorNav.