Contact Us
Inertial Navigation Primer
Products
Product Overview
VN-100
VN-110
VN-200
VN-210
VN-300
VN-310
Product Overview
VN-100
VN-110
VN-200
VN-210
VN-300
VN-310
Gyro In-Run Bias :
5°/hr
Pitch/Roll :
0.5°
Accel In-Run Bias :
< 0.04 mg
Static Pitch/Roll :
< 0.05˚
Gyro In-Run Bias :
0.6°/hr
Accel In-Run Bias :
< 10 µg
Dynamic Heading :
0.2°
Dynamic Pitch/Roll :
0.03°
Gyro In-Run Bias :
5°/hr
Accel In-Run Bias :
< 0.04 mg
Dynamic Heading :
0.05˚- 0.1˚
Dynamic Pitch/Roll :
0.015˚
Gyro In-Run Bias :
0.6°/hr
Accel In-Run Bias :
< 10 µg
GNSS-Compass Heading (1m) :
0.15° - 0.3°
Dynamic Heading :
0.2°
Dynamic Pitch/Roll :
0.03°
Gyro In-Run Bias :
5°/hr
GNSS-Compass Heading (1m) :
0.15° - 0.3°
Dynamic Heading :
0.05°- 0.1°
Dynamic Pitch/Roll :
0.015°
Gyro In-Run Bias :
0.6°/hr
External IMU and M-Code Support
Applications
Application Overview
EO/IR Surveillance
SATCOM on the Move
Aerial Photogrammetry
LIDAR Mapping
Resources
Documentation
Control Center
VectorNav Programming Library
Contact Us
About
Company and History
News
Careers
Contact Us
Global Sales
Login
-
RESOURCE
VN-210 Mechanical Drawing
VN-210 Mechanical Drawing
VN-210
pdf
VN-210 Assembly_Rev2_HW3
(pdf)
216 KB
Back to Resources