TACTICAL EMBEDDED

Introduction

VectorNav introduces the Tactical Embedded, a miniature, board-mount option for the VectorNav Tactical Series line of IMU/AHRS, GNSS/INS and Dual GNSS-Aided INS products.
Delivering tactical-grade IMU performance in an ultra compact package, the Tactical Embedded brings unprecedented capability to SWaP-C constrained applications

0.05 - 0.1°

Heading

0.015°

Pitch/Roll

< 1°/hr

Gyro In-Run Bias Stability

±15 g

Accel Range

±490°/s

Gyro Range

< 14 g

Weight

PRODUCT HIGHLIGHTS

Multi-Constellation

GPS, Galileo, GLONASS,Beidou, QZSS, SBAS

Multi-band

Integrated L1/L2/E1/E5b GNSS Receiver

Raw GNSS Data

Exportable RINEX Data for PPK

800 Hz

Max Data Output Rate

Made in USA

ITAR-free; short lead times

31 x 31 x 11 mm

Ultra Small Package

RTK Capable

Support for External RTCM 3 Inputs

-40°C to +85°C

Operating Temperature

EXPLORE THE NEW POSSIBILITIES

Featuring a tactical-grade IMU, VectorNav’s trusted INS algorithms, GNSS-Compassing and RTK/PPK-enabled GNSS, the Tactical Embedded provides an unprecedented level of capability into a miniature, embedded package. Get in touch to discuss how the Tactical Embedded can help you realize your next design.

IMU/AHRS

VN-110E

The VN-110E is a Tactical Grade Inertial Measurement Unit (IMU) and Attitude Heading Reference System (AHRS). The VN-110E incorporates the latest MEMS sensor technology, combining a 3-axis accelerometer, a 3-axis gyroscope and a 3-axis magnetometer into a compact, board mountable package. Along with providing calibrated sensor measurements, the VN-110E also computes and outputs a real-time 3D orientation solution that is continuous over the complete 360 degrees of motion.

  • IMU Measurements
    Accel/Gyro/Mag
  • Attitude Filter
    Yaw/Pitch/Roll
  • Magnetic Heading
    Hard/Soft Iron Calibration

LEARN MORE VN-110 DATASHEET
VN-110E Call-out
VN-210E Call-out

GNSS/INS

VN-210E

The VN-210E is a tactical-grade, high-performance GNSS-Aided Inertial Navigation System (GNSS/INS) incorporating the latest inertial sensor and GNSS technology. The VN-210E combines 3-axis accelerometers, 3-axis gyros, 3-axis magnetometers, a 184-Channel multi-band RTK & PPK capable GNSS receiver into a miniature embedded module to deliver a high-accuracy position, velocity and attitude solution for dynamic applications.

  • INS Filter
    Position, Velocity and Attitude
  • IMU Measurements
    Accel/Gyro/Mag
  • Attitude Filter
    Yaw/Pitch/Roll

LEARN MORE VN-210 DATASHEET

DUAL GNSS/INS

VN-310E

The VN-310E is a tactical-grade, high-performance Dual Antenna GNSS-Aided Inertial Navigation System (Dual GNSS/INS). The VN-310E combines 3-axis accelerometers, 3-axis gyros, 3-axis magnetometers, (1) multi-band GNSS receiver and (1) L1 GNSS receiver into a miniature embedded module to deliver a high-accuracy position, velocity and attitude solution under both static and dynamic conditions.

  • GNSS Compass
    Static Heading
  • INS Filter
    Position, Velocity and Attitude
  • IMU Measurements
    Accel/Gyro/Mag
  • Attitude Filter
    Yaw/Pitch/Roll

LEARN MORE VN-310 DATASHEET
VN-310E Call-out

OUT ENGINEER YOUR COMPETITION

VectorNav navigation systems have been integrated into every kind of application, from the deep sea to the stratosphere. Leverage our experience and lessons learned from a vast range of applications. Click below to learn more about some of these applications.

Contact Us

I am looking for: *
Opt In